For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 BKHL L / 3 BKHS L - 3-way ball valve in block design
Bill of material
3 BKHL 16 LK
DES
Identifier
3 BKHL 16 LK
DN
Nominal diameter
16 mm
SER
Series
L
PD
For external pipe
18 mm
G
Connecting thread
M 26x1,5
OL
Overlap
negative (open)
LW
Clearance
14.0 mm
OP
Operating pressure
PN 350
AF
Width across flats
12 mm
SF
Safety factor
1.5
L
Length
83.6 mm
L1
Length
48.2 mm
B
Width
35 mm
H1
Height
40 mm
H2
Connection height
17.25 mm
L10
Length
42 mm
X
Length
24.5 mm
S
Plate thickness
3.5 mm
RA
Diameter
18 mm
I
Thread length
12.5 mm
SW1
Width across flats
30 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.